News
dryspin® lead screw technology
Test free of charge here

2024

The new lead screw dimensions

Now in the product range: DS3.5x1 RH, DS20x5 LH and DS20x10 LH

Lead screws
The high helix lead screws are part of our dryspin range, which is specially designed for fast and very efficient applications. Thread sizes from DS3.5x1 to DS25x5 are available here.

In addition, the lead screw product range offers small pitches with the familiar dryspin advantages:
 
  • Vibration-free and quiet operation
  • Lead screw machining online without CAD knowledge
  • Lead screw drive service life can be calculated online
  • Required length without waste
  • Up to 30% longer service life thanks to asymmetry
  
Find out more

The new lead screw nut dimensions

Now in the product range: DS3.5x1 RH, DS20x5 LH and DS20x10 LH

Lead screw nuts
The dryspin lead screw technology is based on the principle of lubrication-free and maintenance-free linear technology. The specifications and geometries of our lead screw technology, which are matched to the plastic nut and lead screw, guarantee efficiencies of up to 82% and a service life that is up to 30% longer than conventional lead screw drives:
 
  • New dryspin lead screw nuts
  • Up to 50.9% more cost-effective than metal lead screw nuts
  • FDA-compliant materials available
  • Smoother operation due to tight manufacturing tolerances
   
Find out more

The new injection moulded lead screw nut dimensions

Now in the product range: DS8x2 RH and DS10x2 LH

Injection moulded lead screw nuts
The dryspin lead screw technology is based on the principle of lubrication-free and maintenance-free linear technology. The specifications and geometries of our lead screw technology, which are matched to the plastic nut and lead screw, guarantee efficiencies of up to 82% and a service life that is up to 30% longer than conventional lead screw drives.
   
  • Longer service life through injection moulding
  • Up to 50.9% more cost-effective than metallic lead screw nuts Longer service life
  • Use due to patented asymmetry
  • Quiet operation due to rounded tooth geometry
    
Find out more

The new thread system solutions for 3D printers

In the proven vibration-damping endurance runner iglidur R completely without PTFE

Thread system solutions
Lead screw systems are at the heart of every DIY 3D printer. They guarantee precise positioning of the print bed and are maintenance-free and durable.
  
  • Consistent minimum axial clearance for high positional accuracy
  • More cost-effective due to the avoidance of lubricants
  • A longer service life
  • Reduced axial clearance due to optional spring preload of the lead screw nut bed

The iglidur R led screw nut material we use does not require PTFE. The material is safe, durable, predictable and vibration-damping. 
  
Find out more

2023

The new lead screw dimensions for autumn

Now new in the product range: DS10x20, DS12.7x10 and DS25x5

Lead screws
New dryspin® dimensions: extension of the sliding and high helix thread product range DS10x20-RH, DS12.7x10-RH and DS25x5-RH All dryspin® lead screws can be custom machined. Please configure them online or send us your drawing. We will make you an offer at short notice. 
  • Quiet operation due to rounded tooth geometry   
  • Longer service life thanks to asymmetry
  • Up to 30% longer service life thanks to asymmetry
  • Ongoing test program in the on-site test laboratory 
  • Lubrication-free operation and easy cleaning thanks to corrosion-free AISI 304 stainless steel 
  • Free online tool for lead screw machining without prior CAD knowledge, incl. 2D dimensioned drawing and instant pricing.
Find out more

The new dimensions of the dryspin® lead screw nuts made from bar stock

Extension by DS10x20, DS12.7x10 and DS25x5

Lead screw nuts
The specifications and geometries of our lead screw technology, which are matched to the plastic nut and lead screw, guarantee efficiencies of up to 82% and a service life that is up to 30% longer than conventional lead screw drives. The new dryspin® lead screw nuts made from bar stock in a cylindrical, flange or spanner flat version:
  • Quiet operation due to tighter manufacturing tolerances and rounded tooth geometries by default
  • Up to 50.9% more cost-effective than metallic lead screw nuts 
  • Up to 25% less wear compared to POM+PTFE (dimension 10X3)
  • No grease or oil in the lead screw drive and long-lasting use thanks to patented asymmetry 
  • Lead screw drive service life can be calculated online 
Find out more

The new dimensions of the dryspin® injection moulded lead screw nuts

Extension by DS10x20, DS12.7x10 and DS25x5

Injection moulded lead screw nuts
Longer service life thanks to the injection moulding process and smoother running thanks to tighter manufacturing tolerances. Discover the advantages of the injection-moulded polymer alternative to metal ball screws here. Our dryspin® injection moulded lead screw nuts are now available in two new dimensions.
  • Quiet operation due to tighter manufacturing tolerances and rounded tooth geometries, lead screw nuts including spanner flats by default 
  • Cost-effective production in injection moulding
  • Up to 25% less wear compared to POM+PTFE (dimension 10X3)
  • No lubricating grease or oil in the lead screw drive and long-lasting use thanks to patented asymmetry
  • Lead screw drive service life can be calculated online
Find out more

Smooth, quiet, long service life

New dryspin® dimensions: extension of the sliding and high helix thread product range

Lead screws
The high helix lead screws are part of our dryspin® range, which is specifically designed for fast and very efficient applications. Here, thread sizes from DS4x2.4 to DS18x100 are available. The lead screw product range also offers small pitches with the well-known dryspin® advantages.

► Vibration-free and quiet operation
► Lead screw machining online without previous CAD knowledge
► Service life of lead screw drives predictable online
► Desired length without waste
► Up to 30% longer service life due to thread asymmetry

Reduce the time required for your design and streamline the procurement process for your lead screw technology.
 
Find out more

Expansion of the product range of dryspin® lead screw nuts made of bar stock

By three new dimensions

Lead screw nuts
The dryspin® lead screw technology is based on the principle of lubrication-free and maintenance-free linear technology. The specifications and geometries of our lead screw technology, which are matched to the plastic nut and lead screw, guarantee efficiencies of up to 82% and a service life that is up to 30% longer than conventional lead screw drives

► New dryspin® lead screw nuts
► Pitches DS8x2 RH, DS10x2 LH and DS20x50 LH
► Up to 50.9% more cost-effective than metal lead screw nuts
► FDA-compliant materials available
► Smoother operation thanks to tight manufacturing tolerances

Reduce the time required for your design and optimise the procurement process for your lead screw technology.
Find out more

Product range expansion of the dryspin® injection moulded lead screw nuts

By two new dimensions

Injection moulded lead screw nuts
The dryspin® lead screw technology is based on the principle of lubrication-free and maintenance-free linear technology. The specifications and geometries of our lead screw technology, which are matched to the plastic nut and lead screw, guarantee efficiencies of up to 82% and a service life that is up to 30% longer than conventional lead screw drives.

► Longer service life thanks to the injection-moulding process
► Pitches DS8x2 RH and DS10x2 LH
► Up to 50.9% more cost-effective than metallic lead screw nuts
► Long-lasting use thanks to patented asymmetry
► Quiet operation due to rounded thread geometry

Reduce the time required for your design and optimise the procurement process for your lead screw technology.
Find out more

Minimum axial clearance

Clearance-reduced pre-load lead screw nuts

Preload
The pre-load lead screw nut convinces with minimal axial clearance and highest positioning accuracy. It is the cost-effective alternative to the zero backlash lead screw nuts and perfectly suited for small pitches. This is the proven preload principle from SHT-PL.

Permanently minimal axial clearance for high positioning accuracy
More cost-effective than ZB nut due to fewer components & injection moulding
► Reduced axial clearance due to spring pre-load on the lead screw nut
No lubricating grease or oil in the lead screw drive

Reduce the time required for your design and optimise the procurement process for your lead screw technology.
 
Find out more

2022

The new floating bearing plastic lead screw support blocks

The latest design study

Preload
▲ Tech up:
New lead screw support block design in four new sizes for easy mounting of lead screw drive
Easy installation

▼ Cost down:
Cost-effective type optimised for injection moulding
Cost savings of up to 60% compared to commercially available metallic lead screw support blocks with the same connection dimensions

This study combines stiffened plastic blocks with a metallic clamping ring and iglidur plain bearings for the fixed bearing version and only the plastic blocks with an iglidur special slider for the floating bearing version. 100% same dimensions as metallic lead screw support blocks. 
 
Find out more

The new fixed bearing plastic lead screw support blocks

The latest design study

Preload
▲ Tech up:
New lead screw support block design in four new sizes for easy mounting of lead screw drive
Easy installation

▼ Cost down:
Cost-effective type optimised for injection moulding
Cost savings of up to 60% compared to commercially available metallic lead screw support blocks with the same connection dimensions

This study combines stiffened plastic blocks with a metallic clamping ring and iglidur plain bearings for the fixed bearing version and only the plastic blocks with an iglidur special slider for the floating bearing version. 100% same dimensions as metallic lead screw support blocks. 
 
Find out more

New pitches of the dryspin® lead screws

Two new dimensions

Lead screws
▲ Tech up:
High efficiency
Smoother running due to tighter manufacturing tolerances in standard
Quiet operation thanks to rounded tooth geometry

▼ Cost down:
Online tool for lead screw configuration
Instant price display
Lead screw machining online without previous CAD knowledge

Higher efficiency and longer service life than conventional lead screws thanks to the unique dryspin® lead screw technology. Corrosion-free and 100% lubrication-free and maintenance-free. Our dryspin® lead screws are now available in four new dimensions.
 

New pitches of the dryspin® machined lead screw nuts

Two new dimensions

Lead screw nuts
▲ Tech up:
Lead screw nuts in cylindrical type or with flange
Smoother operation due to tighter manufacturing tolerances in standard
Quieter operation thanks to rounded tooth geometry

▼ Cost down:
100% lubrication-free and maintenance-free
Up to 50.9% more cost-effective than metallic lead screw nuts
Free online tools with service life calculation and instant price

Efficiencies of up to 82% and 25% less wear than conventional lead screw drives. Discover the advantages of the lubrication-free polymer alternative to metallic ball screws here. Our plastic lead screw nuts are now available in two new dryspin® thread pitches.
 

New pitches of the dryspin® injection moulded lead screw nuts

Two new dimensions

Injection moulded lead screw nuts
▲ Tech up:
Quiet operation thanks to rounded tooth geometry
Longer service life due to injection moulding processes
Smoother running due to tighter manufacturing tolerances in standard

▼ Cost down:
Cost-effective production using injection moulding
100% lubrication-free and maintenance-free
Up to 50.9% more cost-effective compared to metallic lead screw nuts

Longer service life thanks to injection moulding processes and smoother operation due to tighter manufacturing tolerances. Discover the advantages of the injection-moulded polymer alternative to metallic ball screws here. Our dryspin® injection moulded lead screw nuts are now available in two new dimensions.
 

The new dimensions of the dryspin® preload lead screw nut

For dryspin® threads with 6.35 and 10 diameter sizes

Preload
▲ Tech up:
Cost-effective alternative to zero backlash nut
Permanent minimum axial clearance for high positioning accuracy​
Proven pre-load principle from SHT-PL​

▼ Cost down:
100% lubrication-free and maintenance-free
No maintenance work thanks to self-adjusting axial clearance on both sides

The new pre-load lead screw nut impresses with minimum axial clearance and maximum positioning accuracy. It is the cost-effective alternative to the zero backlash and ideally suited for small pitches. This is the proven pre-load principle from SHT-PL. Typical applications include 3D printers.
 

New pitches of the dryspin® lead screws

Four new dimensions

Lead screws
▲ Tech up:
Alternative to DIN103
Smoother running thanks to narrower manufacturing tolerances in the standard
Low-noise operation thanks to rounded tooth geometry

▼ Cost down:
Online tool for lead screw configuration
Live price display
Lead screw machining online without prior CAD knowledge

Higher efficiency and longer service life than conventional lead screws thanks to unique dryspin® lead screw technology. Corrosion-free and 100% lubrication-free and maintenance-free. Our dryspin® lead screws are now available in four new dimensions.
 

New pitches of the dryspin® bar stock lead screw nuts

Four new dimensions

lead screw nuts
▲ Tech up:
Alternative to DIN103 ​
Smoother operation thanks to narrower manufacturing tolerances in the standard
Low-noise operation thanks to rounded tooth geometry

▼ Cost down:
100% lubrication-free and maintenance-free
Up to 50.9% more cost-effective compared with metal lead screw nuts
Free online tools with service life calculation and live price display

Efficiencies of up to 82% and 25% less wear than conventional lead screws. Discover the advantages of the lubrication-free polymer alternative to metallic ball screws here. Our plastic lead screw nuts are now available in four new dryspin® thread pitches.
 

New pitches of the dryspin® injection moulded lead screw nuts

Four new dimensions

Injection moulded lead screw nuts
▲ Tech up:
Alternative to DIN103
Longer service life thanks to injection moulding ​
Smoother operation thanks to tighter manufacturing tolerances in standard

▼ Cost down:
Cost-effective injection moulding
100% lubrication-free and maintenance-free
Up to 50.9% more cost-effective compared to metallic lead screw nuts

Longer service life thanks to injection moulding and smoother operation thanks to tighter manufacturing tolerances. Discover the advantages of the injection-moulded polymer alternative to metallic ball screws here. Our dryspin® injection moulded lead screw nuts are now available in four new dimensions.
 

dryspin® motor lead screws with serration

With a fixed length of 1,000mm

MOTK
▲ Tech up:
Expansion of the dimensional range for motor lead screws 
Ready for connection to drylin® E serrated motors 
Transmission of larger torques possible

▼ Cost down:
No additional configuration required
Free online tools with service life calculation 
Lead screw machining online without prior CAD knowledge

Higher efficiency and longer service life than conventional motor lead screws thanks to the unique dryspin® lead screw technology. Corrosion-free and 100% lubrication-free and maintenance-free. Our dryspin® motor lead screws with serrations for drylin® E motors are now available in twelve dimensions and with the following specifications.

dryspin® motor lead screws with machined ends

With a fixed length of 310mm

MOT
▲ Tech up:
Expansion of the range of dimensions for motor lead screws 
Ready-to-connect for drylin E  lead screw motors ​

▼ Cost down:
No additional configuration required
Lead screw machining without prior CAD knowledge
Free online tools with service life calculation

Higher efficiency and longer service life than conventional lead screws thanks to the unique dryspin® high helix thread technology. In the standard range for motor lead screws, you receive ready-to-connect thread dimensions from DS6.35x2.54 to DS14x25 and TR08x1.5 to TR12x6P3. Accordingly, our dryspin® motor lead screws with precision machined ends for drylin® E motors are available in 24 dimensions. 

The new dryspin® preload lead screw nut

For dryspin® thread with diameter size 6.35

Preload
▲ Tech up:
Cost-effective alternative to zero backlash nut
Permanent minimum axial clearance for high positioning accuracy​
Proven pre-load principle from SHT-PL​

▼ Cost down:
100% lubrication-free and maintenance-free
No maintenance work thanks to self-adjusting axial clearance on both sides

The new pre-load lead screw nut impresses with minimum axial clearance and maximum positioning accuracy. It is the cost-effective alternative to the zero backlash and ideally suited for small pitches. This is the proven pre-load principle from SHT-PL. Typical applications include 3D printers.
 

The new dryspin® zero-backlash lead screw nut

To reduce axial clearance

ZB lead screw nut
▲ Tech up:

Higher axial loads up to 500N​
Load-independent​
Minimum axial clearance for life thanks to zero backlash principle

▼ Reduce costs:
No maintenance work thanks to self-adjusting zero backlash principle
Free online tools with service life calculation 
Up to 82% higher efficiency

To reduce axial clearance, one of the most precise solutions is the zero backlash lead screw nut. It consists of several components and adjusts itself to the service life. It is particularly suitable for lead screw drives with high helix threads for quick adjustment of small loads. The zero-backlash lead screw nut is available in six new dimensions.

2021

iglidur® J350 material for the rail industry

Certified according to fire standard EN45545 Hazard Level 3

EN45545
▲ Tech up:
Complies with EN45545 Hazard Level 3
For use in rail vehicles without additional documentation

▼ Cost down:
Cost advantages compared to metallic solutions
Suitability for hazard class HL 3
Predictable service life

Our J350 nuts can now be certified according to fire standard EN45545 Hazard Level 3. We therefore offer a large range of dimensions especially for the use in rail vehicles. They are tested according to the requirement set R24, for components up to 500 grams. 
 
Find out more

The new dimensions of the dryspin® lead screw technology

High efficiency and self-lubricating

New thread size
▲ Tech up:
Up to 30% longer service life due to thread asymmetry
Low-noise operation due to rounded tooth geometry

▼ Reduce costs:
100% lubrication and maintenance-free
Up to 50.9% more cost-effective compared to metallic
lead screw nuts

Our plastic lead screw nuts are now available in two new dryspin high helix thread pitches:
► DS6.35x6.35 RH
► DS8x40 RH

 

The new lead screw nut dimensions

The dryspin® high helix thread technology

six new thread sizes
▲ Tech up:
Efficiency up to 82%
Low noise and low-vibration operation
 
▼ Cost down:
100% lubrication and maintenance-free
Up to 50.9% more cost-effective than metallic lead screw nuts
 
Our designs:
Cylindrical lead screw nuts
► Flanged lead screw nuts
► Cylindrical injection-moulded nuts
► Injection-moulded nuts with flange
► All types are also available with spanner flat
 

Six new dimensions

Expansion of the dryspin® lead screw product range

Six new lead screw sizes
▲ Tech up:
Up to 30% longer service life than conventional lead screws
Low-noise and low-vibration operation due to rounded tooth geometry
 
▼ Cost down:
Online tool for individual lead screw configuration
Live price display
 
■ Proof:
Service life can be calculated online
Tested: up to 25% less wear than conventional lead screws
 
Reduce time spent on design and optimise the procurement process for your lead screw technology.
 

2020

New dryspin® lead screw size 5x10

As an alternative to trapezoidal thread

Thread size 5x10
▲ Tech up:
Smoother and quieter operation at high speeds
Quiet and vibration-free operation
 
▼ Cost down:
Injection moulding for cost-effective manufacturing
Maintenance-free due to self-lubricating lead screw nuts
 
Our designs:
Cylindrical lead screw nuts
► Flanged lead screw nuts
► Cylindrical injection-moulded nuts
► Injection-moulded nuts with flange
► All types are also available with spanner flat
 

The new type of the series DST-JGRM

Robust and with conventional connection sizes

New thread size
▲ Tech up:
new design for safe and easy threaded connecting
Connection sizes identical with generally available ball screws
 
▼ Cost down:
cost-effective and optimised injection-moulded design
Variable design for all Ø14/16 and 18/20 lead screws
 
■  Proof:
service life predictable online
 
● Sustainability:
low weight and inertia due to polymer
Long-lasting due to patented thread asymmetry
 

The new thread sizes

Expand the dryspin® high helix thread range

JGRM lead screw nut
▲ Tech up:
up to 2.5 times greater efficiency due to optimum flange angle
Completely lubrication-free and maintenance-free
Up to 25% less wear
 
▼ Cost down:
cost-effective alternative to ball-type linear drives
Service life calculable online

The new dimensions:
DS6.35x2.54 LH
DS12.7x12.7
DS10x3
► DS16x10
► DS20x5
 


Consulting

I look forward to answering your questions

Photo
Thorben Hendricks

Leiter Geschäftsbereich
dryspin® Gewindetriebe

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH