The ship loader has a conveying capacity of 720 tons per hour. It travels at a speed of 20 m/min with a travel length of 195 m. A wide range of different bulk materials of various types and consistencies are handled. Due to the elimination of other loaders and the high utilisation, the conversion of the loader had to be designed from the outset so that it could withstand the heavy loads at all times. Despite the lack of redundancy through replacement systems, longer downtimes must not occur.
Since the final commissioning of the ship loader in 2000, no disturbances have occurred in the energy chain, neither mechanical nor concerning cables. No cable, no chain link had to be changed.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h