Noise-reducing: rubber silencer profile optional
2Simple connection: optimised plastic fixed end module
3Wear-reducing: glide strips protect from wear on the sides
4Easy installation: with standard bottom clamps, basic version
5Corrosion-resistant: seawater-resistant aluminium profile
Deliverable for the following systems: E2.1 | E2/000 | R2.1 | E4.1L | E4.1 | E6.1 | E6
Trough side parts, aluminium, 2m
2Glide strip, plastic, 2m
3Optional: noise dampening strip
Bottom clamp, aluminium
BC-profile1), galvanised steel
CAllen wrench
DSliding nut
Part No. | Trough height | Length | ||
---|---|---|---|---|
9AT.35.SLA.1000 | 35 | 1000 | 3,863.65 EGP | |
9AT.35.SLA.2000 | 35 | 2000 | 7,026.20 EGP |
Part No. | Trough width | Trough height | ||
---|---|---|---|---|
960AT.30.100 | 100 | 35 | 662.15 EGP | |
960AT.30.125 | 125 | 35 | 671.65 EGP | |
960AT.30.150 | 150 | 35 | 701.10 EGP | |
960AT.30.200 | 200 | 35 | 760.48 EGP | |
960AT.30.250 | 250 | 35 | 821.28 EGP | |
960AT.30.300 | 300 | 35 | 881.60 EGP |
The installation kits can also be ordered with a C-profile of stainless steel (Part No. ending E).
Please specify this information in your request.