Filling systems

Overview

Regardless of whether it is a partially or fully automated system, our modular rotary and linear bearing technology can be installed in any beverage filling system. The top priority of these components is that they are easy to clean, do not require lubricants and fulfil high service life requirements.

Used products and application examples

In the following, some important applications of our linear bearing and plain bearing technology in filling systems are shown. They are used in various parts of the system, e.g. in the clamping wheel for holding the bottles or in the filling and dosing station.


Overview of the stations


Clamping wheel

Filling and dosing station

Screw capping unit

Control valve
Clamping wheel of filling systems

Clamping wheel

iglidur J or iglidur X plain bearings are used as bearings for the clamping elements. Two-component rollers made of an iglidur plastic roller and a TPU outer jacket ensure the smooth and wear-free movement on the rotary axis.
Filling and dosing station Filling systems

Filling and dosing station

The bottles are lifted by at the valves and pumps of the filling stations by drylin T-rail guides. In the cam-guided lifting element for the bottles, plain bearings made of iglidur J, drylin JUM liners or iglidur H plain bearings are also used.
Operating mechanism circular filler

Operating mechanism for a circular filler

The pivoting movement in the pinion bearing uses iglidur J guide rings that are more wear-resistant than PTFE strips and have a high load capacity. A drylin R JUM linear bearing is used for cam-guided linear movement.
Control valve Filling systems

Control valve

iglidur J plain bearings or iglidur H370 guide rings are used for control valve linear movement in the filling system.

Application examples of our customers

Hygienic bearings in sealing units

KHS relies on particularly hygienic special bearings for linear strokes in sealing units of a bottling plant for PET bottles.

Injection-moulded clamping star wheel in bottling plant

The MultiGuide Base from Krones makes changing sets superfluous. The clamps and rollers are special parts while the plain bearings are made of iglidur X.

PET bottling system with lubrication-free bearings

The compact "InnoPET TriBlock" bottling system from KHS works with our plain bearings, linear bearings, ball bearings and linear systems.

Beverage filling system

In the customised filling systems of Küppersbusch GmbH, plain bearings from the igus modular construction kit have been in use for more than twenty years.

Sterile filling system

This pharmaceutical filling system relies on lubrication- and maintenance-free bearing technology.

Bottle aligner in filling system

iglidur plain bearings are wear-resistant, lubricant- and maintenance-free when used in beverage filling systems.

Clamping star wheels in filling plants

Two-component plastic rollers for clamping star wheels double the service life of filling machines.

And many more ...

Discover even more successful applications in the beverage, food and packaging industries.

Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH