Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

Alaa Abdelaziz

+202 25767370
Photo
dry-tech® bearing technology

Alaa Abdelaziz

+202 25767370
Photo
EG(EN)
iglidur K250 clip bearings

Flexible and temperature-resistant plain bearings for e-coating processes

Save costs and weight: the new iglidur K250 plain bearings, specifically constructed for sheet metals that have to be painted in immersion processes

Due to their shape, the new iglidur K250 clip bearings can be easily clipped into sheet metals without getting lost. Thanks to its temperature resistance, the new material recipe also allows for absolute dimensional stability beyond the e-coating process.


Tech up

Tech up

  • High temperature resistance
  • Suitable for cathodic dip/e-coating 
  • Dimensionally stable
Cost down

Cost down

  • Time-saving, fast assembly
  • Maintenance-free
  • Cost-effective due to standard dimensions                                                                                                                
Proof

Proof

Sustainability

Sustainability

igus supports the circular economy of plastics and is investing in chemical recycling. Learn more about this topic.


Car seat with iglidur® plain bearings for e-coating processes

Challenges from real life: from rattling and squeaking seats

We have developed the iglidur K250 clip bearings for this purpose.

A challenge that not only automotive manufacturers face: cost pressure, mass production and increasing demands regarding quality and feel have to be brought in line. They have to produce elegant surfaces as cost-effectively as possible and realise clear lines and shapes. At the same time, moving parts should work without any sort of rattling (i.e. bearing clearance) and squeaking. In other words: the perfect user experience. This applies not only to vehicles, but also to kitchen devices or furniture.
 
One problem: the manufacturing processes often set additional requirements for the plain bearings. A mixture of bad installation tolerances in stamped sheet metals, high assembly forces as well as hot temperatures and aggressive chemicals during painting in immersion baths will break any metal plain bearing. Either the outer steel base layer rusts or the sensitive PTFE sliding film is damaged. The result: rattling and squeaking.


Our expert will explain the advantages of iglidur K250 clip bearings


What are iglidur materials made of?

All iglidur materials consist of three components: base polymers, fibres and fillers, solid lubricants, whereby the bearings made of iglidur materials are maintenance-free and lubrication-free. As it is not possible for one universal material to fulfil all tasks equally well, there are different iglidur materials. Each has a different composition of the three components and a different application area.

Base polymers

iglidur base polymers The base polymers are responsible for the iglidur materials' wear resistance. They ensure that the lubricants are not subjected to a surface pressure that is too high.  

Fibres and fillers

iglidur base polymers with fibres These components strengthen the materials so that they withstand high forces or edge loads and can be used continuously.  

Solid lubricants

iglidur base polymers with fibres and solid lubricants They lubricate components made of iglidur materials independently and prevent friction. They are distributed in the entire material in the form of microscopic particles.

Installation in two steps

iglidur Easy Clip assembly
  • Simply press in plain bearings axially
  • Check the correct position of the plain bearing
  • Done! The bearing is now ready for use

Your advantages with iglidur K250 clip bearings

  • No lubrication required
  • Homogenous construction, no sensitive sliding film
  • Locating spigot thanks to clip design
  • Temperature-resistant up to 240°C
  • Low moisture absorption
  • Available from stock in five sizes or designed according to your specifications

iglidur K250 clip bearings for your application


The iglidur K250 clip bearings are not only suitable for seat adjustments in the automotive industry. The flexible and temperature-resistant material can also be used in this form for sheet metal feedthrough in surroundings with high temperatures or generally changing temperature conditions. Due to their low moisture absorption, the mass of the plain bearings barely changes, even when in consistent contact with moisture. The clearance situation in the bearing mostly remains unchanged. Ideal application areas for iglidur K250 clip bearings are all sorts of sheet metal feedthrough in automotive, furniture and household technology or in mechanical engineering
 

Consultation regarding K250 clip bearings

Get in touch with us now! Our employees will be happy to advise you.
By e-mail, telephone or locally at your premises.
Simply choose your preferred means of contact.  
Make a non-binding enquiry

Sample box - iglidur plain bearings

iglidur improves sample box Learn about our materials. 
The sample box contains 39 plain bearings and templates, which makes it easy to find the right material.
Order now for free!

What is iglidur?

iglidur plain bearings under scrutiny What do iglidur materials consist of? 
What is behind the self-lubrication effect? Learn more about the functionality of iglidur plain bearings.
iglidur materials under scrutiny


Consulting

I look forward to answering your questions

Photo
Stefan Loockmann-Rittich

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH