Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

Alaa Abdelaziz

+202 25767370
Photo
dry-tech® bearing technology

Alaa Abdelaziz

+202 25767370
Photo
EG(EN)
Product image PRT-04

PRT-04 with internal gearing

For even more compact drive solutions

The PRT-04 with internal gearing has a compact design and allows drive from the inside. It is therefore suitable for applications where the installation space is limited, where lightweight or a cost-effective solution is required. With the exception of the toothed inner diameter, all components and dimensions are identical to the standard PRT.  

  • Compact design
  • Lightweight
  • For small installation spaces
Fields of application: applications with limited installation space

Tech up Tech up
  • Now, possibility of even more compact driving due to drive from the inside
  • Reduced space
cost down Cost down
  • About 20% more cost-effective than PRT-01 series
  • Ready-to-install solution, no need to build it yourself
  • 3D construction data available for free
proof Proof
  • PRTs already in use for many years (e.g. in automated guided vehicles)
Recycle Sustainability
  • Compact design means approx. 60% less weight compared to the PRT-01 series
  • Environment-friendly due to the absence of lubricants


Personal consultation

Do you have further questions about PRT-04?

If you have any questions about our PRT-04 addition to product range, simply choose one of the contact options and let us advise you. Our experts will be happy to assist you.

Consulting

I look forward to answering your questions

Photo
Stefan Loockmann-Rittich

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH