Experience the future with i.Cee: predictive maintenance

How can I save significantly on maintenance costs with smart plastics?

Smart networking of individual components creates the solid foundation for predictive maintenance concepts. At igus, we call our predictive maintenance system i.Cee. The central element of this system is the i.Cee software. It allows you to determine your igus product's maximum service life and perfect servicing time. Algorithms adjust the service life and servicing time according to usage.
Advantages of our predictive maintenance solution – i.Cee:
▲ Tech up
  • Extension of the maximum service life
  • Increase in overall system efficiency
  • Integration into Industry 4.0/IIoT concepts
 
▼ Cost down
  • Reduce maintenance costs through early warnings
  • Eliminate unplanned downtime
  • Decrease storage costs
i.Cee LIVE demo dashboard
smart plastics i.Cee - All the advantages of predictive maintenance in one module

The i.Cee hardware

i.Cee:box

Intranet The weatherproof box (IP.68) is mounted on the switch cabinet of the machine, receives the sensor data of the energy chain or the plain bearing and at the same time provides a home for the i.Cee software. The box can also have a multiple asset connection, which also allows the use of igus condition monitoring units.  
More about the i.Cee:box

i.Cee:plus II



i.Cee:plus II


The i.Cee:plus II module installed in the switch cabinet of the machine or directly in the machine collects the sensor data of the energy supply system or the plain bearing and transmits them to the i.Cee software. 
More information about i.Cee:plus II

i.Cee:custom

i.Cee:custom The sensors in the energy chain or plain bearing communicate directly with your corporate software, which transfers the data to the i. Cee software for evaluation.
Direct communication between sensors and software constitutes the most complex but also the most individual solution.
Send individual request

Sophisticated engineering made simple. Just 3 clicks to the smart complete set!

Discover complete sets now


You determine the manner of data transfer and access

Data transfer within your local corporate network (i.Cee:local) or on a secure cloud (i.Cee:cloud)

i.Cee:local

i.Cee:local Your data never leaves your corporate network, since the i. Cee software communicates only within the networks you want it to.
The options range from an energy chain within a single machine to a machine park and your own output interface.   

i.Cee:cloud

i.Cee:cloud This internet-based solution has two options. In the first, your data is transferred directly to the cloud, where it is made available in a protected area that can be accessed with a browser dashboard. In the second, the data go to an intermediate location on the i. Cee.net: a so-called data concentrator. The i. Cee.net is at your location, allowing you to stop or adjust data exchange with the cloud at any time.

How does predictive maintenance with i.Cee benefit you?

  • Avoid expensive production losses caused by unplanned plant downtime
  • Reduce maintenance and servicing costs
  • Maximise the service life of the igus® components you are using

The igus® white paper on predictive maintenance

clarifies the distinction between condition monitoring and predictive maintenance


In our white paper, you can find out about the following: 

  • What igus® condition monitoring (i.Sense) means
  • What igus® predictive maintenance (i.Cee) means
  • What technology is behind both systems?
  • What the two systems offer industrial energy supply?
Download whitepaper

More time for your own ideas ...

... thanks to less downtime with igus i.Cee

In automotive production, the line never stops. Collaborating robot arms for assembly and welding are in continuous use, as are all the components that supply them with energy and data. It is in just such environments that intelligent concepts such as predictive maintenance make the most sense. For a new Industry 4.0 project or for efficiency-driven retrofitting, our smart plastics solutions are available as universal modular systems and can be individually adapted to any system. 
Predictive maintenance in automotive production

smart news 2022

smart plastics news 2023 ...

... experience now all smart plastics 2023 new products like the breakage monitoring for robot chains i.Sense TR.B or for the first time the new smart all-round service superwise right here:
Industry 4.0: 2023 smart plastics News - overview

Intelligent plant monitoring with the FANUC FIELD system and igus smart plastics

To evaluate data from machines and systems, FANUC, an international robot manufacturer, offers its "FIELD system" open industrial IoT platform. The system uses local network topology to connect production machines from all manufacturers, allowing comprehensive data analysis for the entire process chain. This infrastructure uses apps from FANUC and third-party suppliers. The "smart plastics - i.Cee" app enables maintenance personnel to monitor the condition of their smart plastics components, such as energy chains and cables, and plan maintenance work in advance in the FIELD system.

Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH