drylin® Q square guide

The drylin® Q linear square guide offers a great degree of flexibility in design. Individual housing options such as iglidur solid plastic bearings as well as adjustable complete housings with and without manual clamping are available. The robust aluminium profile is very light thanks to its hollow design. At the same time, the hollow chamber is suitable for routing supply cables. The mounting options are very variable, among other things via slot nuts, and can also be combined with all 20/20 aluminium profiles in installation size 20. 

Ask our expert

Icon_Button - Expert The igus® expert will gladly advise you – no strings attached.
Contact us here

Download whitepaper

Icon_Button - White Paper When to use plastic linear bearings and linear guides with recirculating ball systems?
Download whitepaper

Configurator

Icon_Button - Configurator Haven't found the right product yet? Configure your own linear unit.
Go to the configurator

The components of the drylin® Q

Square guide

drylin® Q square guide
  • Secured against twisting
  • Very light aluminium hollow profile
  • Large number of mounting options
Buy square guide here

Linear carriage

drylin® Q linear carriage for square guide
  • Unsupported carriage options
  • Lateral mounting options
  • Manual clamp optional
Purchase guide carriages here

Pillow blocks

drylin® Q pillow block for square guide
  • Enclosed aluminium housing
  • Torque absorption of up to 3Nm or 10Nm
  • Anti-twist sliding elements
Purchase pillow blocks here

Lubrication-free square linear guide

  • Completely self-lubricating
  • Torque-resistant
  • Adjustable bearing clearance
  • Absorption of force from all directions
  • Resistant to dirt
  • Low vibration and quiet
  • Large number of mounting options
To drylin® Q shop

Why choose drylin® Q square guides?

Torque-resistant square linear guide

Secured against twisting

The square design makes it impossible for the carriage to twist
Many mounting options with drylin® Q linear square guides

More flexibility

Thanks to a large number of mounting options on all four sides of the carriage
Property icon

High precision

Thanks to adjustable bearing clearance
Quiet and low-vibration square linear guide

Quiet and low vibration

The construction allows the carriages to run quietly and with little vibration 
Property icon

Flexible absorption of forces

drylin® Q square guide permits force absorption from all directions
Dirt-resistant linear square guide reduces the time, effort and costs involved in cleaning

Resistant to dirt

Lubrication-free sliding elements make drylin® Q resistant to dirt and saves cleaning costs

Accessories for drylin® square guide

drylin® Q shaft end support

drylin® Q shaft end support
Buy drylin® Q shaft end support here

Other drylin® Q accessories

Other drylin® Q accessories
To the online shop

General information about drylin®



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH