Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

Alaa Abdelaziz

+202 25767370
Photo
dry-tech® bearing technology

Alaa Abdelaziz

+202 25767370
Photo
EG(EN)

robolink® RL-DP-4 | Four degrees of freedom (DOF) | 790mm reach

Product information
  • Payload up to 3.0 kg 
  • Up to 790 mm of reach
  • Degrees of freedom: 4
  • Speed: 7 picks/min.
  • Min. service life: 1 million cycles
  • Standard colour of robot: black, individual colour possible

Optionally available
Product description
robolink® RL-DP - complete multi-axis articulated robot module with four degrees of freedom
Our robolink® DP articulated arm robots can be used individually and flexibly. It has four degrees of freedom and can be equipped with or without a control system. The robolink® DC can be used for applications with precision requirements of +/- 0.5mm with a load of up to 3.0kg. This type of articulated arm robot is typically used with cycle times of > 7s. The robot is available in the standard colour black, but an individual colour selection is possible. The suitable igus® Robot Control software can be downloaded free of charge in advance and is optionally available as a version with control system in the switch cabinet or as a top-hat (DIN) rail version. Our robolink® robotic components consist largely of our tribologically optimised plastics and enable significant cost savings. At the same time, a long service life and freedom from maintenance are realised. 
Application examples
Typical applications of our robolink® DP multi-axis articulated robots include pick and place applications, quality controls and loading processes.

Robot control system for an easy entry into automation
The robolink® DP is compatible with igus® Robot Control. The igus® Robot Control enables a simple and intuitive system for robot control and programming. The free-of-charge, licence-free igus® Robot control software is integrated into the control system and thus makes use of a uniform operating concept and consistent communication services for many components of a system. This entails less project planning effort and faster commissioning.

Optional accessories
Base for robolink® DProbolink® RL-DP energy chain set, but also robolink® DP with driverless transport system from MiR | Plug & Play kit.
 
If you are not sure whether the robot is right for your application, feel free to contact us for a demo.
Technical data
Downloads

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH