After selection of your ZIP code, we designate the relevant staff to attend to you at once.
drylin® gantry robots consist of various linear actuators that perform xyz linear movements. They are designed to glide instead of roll, which ensures quiet and smooth operation. The self-lubricating components are corrosion-resistant and maintenance-free. drylin® linear robots are also lightweight and cost up to 60% less than conventional linear robots.
Typical applications:
Our employees will contact you as soon as possible by e-mail or if you wish, by telephone, and answer your request.
The MAPLE-PRO robot system from Flysorter automates the sorting of fruit flies for use in research laboratories. In this process, the animals are sucked in between the modules by a suction robot and sorted. Here the company relies on modular automation components from igus.
The Camping Butler of W+F Engineering GmbH is used as a fully automatic cleaning system for septic tanks on camping sites. Inside the Camping Butler is a drylin room linear robot that turns, empties and cleans the tank. The crux of the matter: all components from igus are lubrication-free, maintenance-free and corrosion-free and are therefore ideally suited for the hygienic cleaning system.
Printing XXL parts in 3D for building construction offers many advantages, such as sustainable materials, flexibility regarding logistics and design freedom. To realise the designed ideas, DUS founded the company, Actual, for 3D printing. Together with igus, a mobile 3D printer was designed, which can reliably print the XXL parts with high precision and speed.
Travel distances, positions, speeds, operating times - easily defined with the new igus® web-based control system for drylin® E linear systems.
This set provides you with an intuitive control system for your drylin® E linear robot. With the corresponding software, you can programme and move the robot via a graphical user interface.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h