My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Joints with motor

With the modular robolink® D kit, a wide variety of processes such as pick & place tasks can be automated easily and at low cost. The movement of the robot arm is enabled by robolink® D joints with a direct drive and stepper motor. Different joint sizes with worm gear or strain wave gearing are available for selection. In the case of worm gears and strain wave gearing, the motor is located directly on the axis and, depending on the application, can be installed as a waterproof motor – for example, where spray water occurs. The joints can also be operated with motors of other manufacturers in addition to those available from igus®. As all robolink® components are also available singly, they can be combined with each other individually or with other special components, thus enabling maximum modularity.

Due to order peaks, the delivery time is 5-8 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

Number of products: 4

robolink® D | external rotary axis | Module RL-D-50-A0210
  • Transmission: 48:1
  • Rated speed: 6 rpm
  • Motor type: Stepper motor NEMA23XL
  • Size: Size 50
  • Mechanical service life: min. 1.000.000 cycles
robolink® D | Rotary axis with motor| Module RL-D-20-A0202
  • Rated speed: 30 rpm
  • Motor type: DC motor
  • Size: Size 20
  • Mechanical service life: min. 1.000.000 cycles
robolink® D | Rotary axis with motor| Module RL-D-30-A0203
  • Rated speed: 10 rpm
  • Motor type: DC motor
  • Size: Size 30
  • Mechanical service life: min. 1.000.000 cycles
robolink® D | Rotary axis with motor| Module RL-D-50-A0204
  • Rated speed: 6 rpm
  • Motor type: DC motor
  • Size: Size 50
  • Mechanical service life: min. 1.000.000 cycles

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h