After selection of your ZIP code, we designate the relevant staff to attend to you at once.
If the application requires extremely flat installation heights, the drylin® N linear guides are the method of choice - in four different widths between 17 and 80 mm and heights between 6 and 12 mm. The drylin® N linear guides also offer low weight and an extremely quiet operation with a large variety of options in guide carriages. The aluminium rails are available in silver or black anodised.
49.30 USD/m
9.09 USD/Pc.
9.69 USD/Pc.
37.13 USD/m
3.65 USD/Pc.
34.99 USD/m
5.32 USD/Pc.
57.57 USD/m
13.83 USD/Pc.
42.69 USD/m
4.24 USD/Pc.