My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Energy chains online shop

Polymer energy chains for every movement. Filter according to dimensions, load and dynamic data and get the result quickly. A pre-selection of recommended energy chains makes it easier to find and supply energy in your application. Experts can find a total overview of all igus energy chains on the right.

Number of products: 328

triflex® R Series TRE
  • Very easy to fill
  • High torsion resistance
  • Easy to lengthen and shorten
  • B-version offers 4x higher torsion forces
  • C-version 50% higher tensile forces
  • Bend radius R from 50-182 mm
  • Disassembly tool for TRE.B version

33.53 USD/ft

14 items, thereof ready for shipping:
13 in 24 hours
1 in 2 weeks
To the product page
Serie E4Q.58, openable from both sides without tools, crossbars every link
  • Inner height hi: 58 mm
  • Inner width Bi: 100 - 362 mm
  • Bend radii R: 135 - 500 mm
  • Pitch: 91 mm
  • Design: Openable from both sides

Upon request

176 items, thereof ready for shipping:
160 in 48 hours
To the product page
autoglide 5 - steel cable floor guide - complete set | Travel [10 - 60m]
1 complete set consists of:
 
+ energy chain
+ individual parts AG5 and AG
+ separators every 2nd link, pre-assembled
+ track holder for AG
+ upper run guide
+ mounting brackets for moving end
+ steel wire cable
+ cable tensioning unit
+ fixed end module
+ installation instructions

Upon request

104 items, thereof ready for shipping:
104 in 72 hours
To the product page
e-skin flat with CFCLEAN
  • Modular and compact design
  • Replace cables quickly
  • Clean room compatible according to IPA ISO Class 1
  • High reliability due to coordinated stranding CFCLEAN
  • Available from stock
triflex® R TRC series
  • Energy tube
  • Enclosed design
  • Maximum swarf protection for cables
  • Bend radius R: 50 - 182mm

30.48 USD/ft

8 items, thereof ready for shipping:
8 in 24 hours
To the product page
rol e-chain® system
Long travels and very high traversing speed As an energy chain with crossbars every link or as an enclosed e-tube.
Rotary modules – for circular movements
The igus® modular system for fast rotary applications. Integrated strain relief and cable guides within the guide trough. Maximum angle of rotation 600°.
Serie E4Q.82, openable from both sides without tools, crossbars every link
  • Inner height hi: 82 mm
  • Inner width Bi: 100 - 362 mm
  • Bend radii R: 150 - 1.000 mm
  • Pitch: 111 mm
  • Design: Openable from both sides

57.59 USD/ft

176 items, thereof ready for shipping:
175 in 48 hours
To the product page
triflex® R series TRL
  • Light version
  • Cost-effective
  • "easy" design
  • Simply press cables in
  • Bend radius R: 50 - 145mm

14.48 USD/ft

5 items, thereof ready for shipping:
4 in 24 hours
1 in 48 hours
To the product page
e-spool: multi-energy coil
The alternative to a cable reel – reduce cable wear and reliably guide different media.
E4.32 complete set | Travels 8 - 24m
1 complete set consists of:
 
Energy chains of the  E4.32 series
+ mounting brackets
+ strain relief
+ separator
+ guide trough without glide bar
+ guide trough with glide bar
+ screwdriver

Upon request

108 items, thereof ready for shipping:
108 in 72 hours
To the product page
Serie H4Q.58, openable from both sides without tools, crossbars every 2nd link
  • Inner height hi: 58 mm
  • Inner width Bi: 100 - 362 mm
  • Bend radii R: 135 - 500 mm
  • Pitch: 91 mm
  • Design: Openable from both sides

Upon request

176 items, thereof ready for shipping:
176 in 48 hours
To the product page
basic flizz® fully enclosed energy supply
Cost-effective, enclosed solution for long travels, e.g. wastewater treatment plants.

Upon request

3 items, thereof ready for shipping:
3 in 72 hours
To the product page
triflex® R TRCF series

84.18 USD/ft

5 items, thereof ready for shipping:
5 in 24 hours
To the product page
Complete set E4.42 | travel 8 - 24m
1 complete set consists of:
 
Energy chain of the E4.42 series
+ mounting brackets
+ strain relief
+ separators
+ guide trough without glide bar
+ guide trough with glide bar
+ screwdriver

Upon request

108 items, thereof ready for shipping:
108 in 72 hours
To the product page