Energy chains and bearings for the interior of the future

Autonomously working delivery vans, self-driving vans and conference shuttles with movable furniture: there's a lot going on in the interiors of vehicles of the future. With more electrically moving components, used efficiently in tight spaces. Our energy chains and bearing technology made of high-performance polymers ensure that the movement works reliably, quietly and unobtrusively, e.g. in electric sliding doors (1), in numerous seat adjustments, horizontal and rotating (2) or vertical (4), in rear lids (3) or in multifunctional centre consoles with retractable display (5). Our plastic products also score points with their low weight in an electrified future in which the trend towards lightweight construction continues.

Movement made easy with these igus components:


E2C.15

e-chain E2C.15.16.028.0 micro, closed

  • Ideal for tight spaces: 15mm inner height, 16mm inner width and 28mm bend radius
  • Best cable protection thanks to very smooth contours
  • Quiet due to built-in brake
► Find out more about the e-chain
► Download CAD model
E2C.10

e-chain E2C.10.16.028.0 micro, closed

  • Ideal for tight spaces: 10mm inner height, 16mm inner width and 28mm bend radius
  • Best cable protection thanks to very smooth contours
  • Quiet due to built-in brake
► Find out more about the e-chain
► Download CAD model
E03.05 easy chain

e-chain E03.05.10 easy chain, can be filled from the outside

  • Ideal for the smallest installation spaces: 5x5mm interior space, 10mm bend radius
  • Very quick and easy to fill: simply push the cable in from the outside
  • Smooth operation and cost-effective
► Find out more about the e-chain
► Download CAD model

 

PRT slewing ring bearings

PRT slewing ring bearings

  • 100% lubrication-free and maintenance-free
  • Lightweight and quiet thanks to sliding elements made of wear-resistant plastic
  • Anodised aluminium or stainless steel rings
► Find out more about PRT slewing ring bearings
► To the slewing ring product range in the online shop

 

iglidur F300 plain bearing

iglidur F300 plain bearing

  • 100% lubrication-free and maintenance-free
  • Extreme wear-resistance
  • Conductive and extremely resistant in e-coated assemblies
► Find out more about iglidur F300
► Other plain bearings for hinge applications

 

drylin SHT

drylin linear axis

  • Drive: trapezoidal or high-helix lead screw
  • Quiet and corrosion-free
  • Bearing points completely lubrication-free and maintenance-free
► Find out more about drylin linear axes
► Linear modules with lead screws in the online shop

VR visit

Immerse yourself in the iguverse with our experts and experience motion plastics in a completely new way
Make an appointment today

Sample box seat adjustments

Hold it in your hands and convince yourself of the quality of our products
Order box for free


News


Stay up to date on new developments and igus automotive solutions:
To the igus blog


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH