Corrugated tube and corrugated tube accessories

In certain areas it is necessary for the cable to only be able to move in one spatial direction in the application. Our e-rib corrugated tube system stabilises the cables in such a way that no unwanted motions are possible. Its closed design offers additional protection of the cable and hence increases its service life. Due to the self-supporting function of the guiding elements at the sides it can be used in small installation spaces -  despite the long range. In the cleanroom area, the e-skin® energy supply is used. The system has been developed specially for cleanrooms and impresses with its closed design and the reclosable opening mechanism.
 
Typical industries and applications:  standing and hanging applications, pick & place, printer, medical technology...
Energy chain

e-skin flat cable guidance system and CFCLEAN

e-skin® flat cable guidance system

Modular principle for ISO Class 1 applications

  • Modular and compact design
  • Replace cables quickly
  • Suitable for cleanrooms according to IPA ISO Class 1
  • High reliability due to balanced stranded structure of CFCLEAN cable
  • Available from stock

e-skin corrugated tube

e-skin® cleanroom energy chains

Cleanroom energy supply

  • Inner height: 28 to 40mm
  • Can be opened and closed like a zipper
  • Less installation space required
  • Protection against dust and water ingress
  • IPA classification 1
  • Second prize in the 2018 Fraunhofer clean technology awards

e-rib

e-rib

Corrugated tube systems

  • Available in four sizes for hose nominal widths NW23, NW29, NW36 and NW48
  • Can be easily retrofitted
  • Longer service life for cables in corrugated tubes

Scara cable solution

Scara cable solution

Scara corrugated hose reinforcement

  • for nominal hose widths NW29 or I-PISG-29B/S
  • The backbone for your Scara robot
  • Can be easily retrofitted
  • For increasing the service life of corrugated hoses used for Scara robots.

PMA cable protection hoses

PMA cable protection hoses
  • To protect flexible, electric cables


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH