Realising a vertical lifting of over one metre and a pivoting range of 270° in a confined installation space was made possible in this application in the grinding head of a gear grinder. A conventional hanging installation of an energy chain was impossible, instead an e-chain with the fixed point mounted below was chosen. The e-chain, which can be moved from both sides, is directed over a guide roller and constantly tensioned.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h