Lubricant-free
Simple, smooth design according to specifications of our customers
Available accessories
Ordering number | A2 | A | H | E1 | E2 | E3 | E5 | l | h | lt | ts | s | l2 | d2 | Stroke length | Aluminium Shaft | Max. stat. load capacity | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
max. | Weight | addit. (per 100mm) | axial [N] | radial [N] | |||||||||||||||||
SET-25-AWM-F (1) | 60 | 60 | 49 | 40 | 40 | 40 | 40 | 115 | 39 | 30 | 5.2 | 5.2 | 27 | TRx10x2 | 750 | 0.15 | 0.12 | 150 | 300 | 4,847.24 EGP | |
SET-30-AWM-F (1) | 80 | 60 | 59 | 60 | 40 | 40 | 40 | 125 | 39 | 35 | 6.5 | 5.2 | 30 | TRx12x3 | 850 | 0.2 | 0.21 | 200 | 400 | 6,221.03 EGP |
(1) Tapered off spindle end