Space-saving sensor integrated in the carriage
Operation without mains supply
Integrated magnetic tape
Lubricant-free operation
Extensive accessories available
Ordering number | A | Al | H | E1 | E2 | E3 | E4 | l | lt | tk | ts | s | ha | d2 | h3 | b | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SLWM-1080 | 108 | 192 | 29 | 94 | 94 | 137 | 150 | 236 | 22 | 11 | 6.8 | 6.6 | 14.5 | TR10x2 | 90 | 50 | 24,702.69 EGP |
Technical data | |
---|---|
Multifunctional display | Programmable (password protected) |
Variable configuration | Count direction, decimal point, unit (mm,inch), optional activation of PRESET value |
Resolution | 0,1 mm |
Max. speed | 2,5 m/s |
Display area | -99999, 99999 |
Operation | Actual or target value |
Power supply | Battery 1/2 AA, 3,6 V |
Service life of battery | 4 years |
Battery replacement | On the front possible, in line with the parameters when installed |
Operating temperature | 0-50°C |
Display keyboard | 3 function buttons |
Display digit height | 7,5 mm |
Housing protection class | Display IP54, Sensor IP67 |
Electromagnetic compatibility | 20004/108/CE |
Measuring indicator specifications | ||
---|---|---|
Measuring principle | incremental, with absolute value function through battery buffer | |
display | LCD display 7,5 mm digit height | |
Display accuracy | max. 0,1 mm | Display/Display range | -99 999 …+99 999 |
Function | Digit direction, decimal point, unit of measurement (mm,inch), preset activation | |
Supply | Battery 1/2 AA, 3,6 V integrated, service life of up to 4 years | |
Magnetic sensor | securely connected (external) | Bearing Type | Installation housing |
Connector Housing | Plastic | |
Protection class | IP54 display IP67 sensor |
|
Operating temperature | 0…+50°C | |
Air humidity | 35-85% | |
Speed (travel) | max. 2,5 m/s | |
Display keyboard | 3 function buttons |