Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

Alaa Abdelaziz

+202 25767370
Photo
dry-tech® bearing technology

Alaa Abdelaziz

+202 25767370
Photo
EG(EN)

Precision seed sowing machine: Low-maintenance, durable

iglidur thrust washers securely support the wheels of this seed drill under high pressure.

This seed drill is easy to manoeuvre. The swivelling wheels have a high wear-out effect in the contact zone due to dust and moisture. To reduce this, it would theoretically be possible to use an axial bearing, but this would be too expensive. The use of steel washers would require daily lubrication. Using iglidur Z thrust washers solved the problems - without daily lubrication and at low cost.

Profile

  • What was needed: iglidur Z thrust washers
  • Requirements: A bearing was needed that could withstand high pressure permanently, was maintenance-free, lubrication-free and cost-effective.
  • Industry: Agriculture
  • Success for the customer: The iglidur thrust washers offer the manufacturer a solution that is as simple as it is effective. They are lubrication-free and particularly wear-resistant. This enables them to withstand the high weight load permanently and reliably.
Planting machine

Problem

This particularly wide precision seed sowing machine is used in the agricultural industry in large markets such as the USA, South America and Eastern Europe. 
The Italian manufacturer of agricultural machinery, Maschia Gaspardo, sometimes builds such attachments and was looking for a suitable bearing solution for the suspension of the large wheels on the sides of the trailer. The wheels can be swivelled freely and enable easy manoeuvring at the end of the field. High pressure is exerted on the bearing point of the wheels, as they have to bear the weight of the machine. Various systems were proposed and considered for the bearing assembly: However, a thrust bearing is too expensive, is difficult to protect against the high levels of dust and requires time-consuming adjustment of the housing. A steel washer with lubricant was also out of the question as an alternative. Although this is a cost-effective solution, the washers would have to be replaced annually and relubricated daily.

Solution

A simple and at the same time perfectly suitable solution to the problem was found in an iglidur thrust washer, which offers the perfect conditions for use in this area thanks to its material properties. The thrust washers made of the material iglidur Z (specifically the ZTM-6590-020 thrust washers were used) were primarily selected due to their wear resistance. As they are lubrication-free, they make the seed drill considerably easier to use and reduce running costs. We offer thrust washers with a wide range of dimensions from stock in our product range. Other shapes and dimensions according to your specifications can be manufactured from iglidur bar stock using both injection moulding and by being machined.

Planting machine wheel bearing assembly with thrust washer

Maschio Gaspardo SpA, Enrico Bragatto, Morsano al Tagliamento, Italy

Go to applied products here

More applications from different sectors can be found here.

Go to manus® contest


Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH