Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

Alaa Abdelaziz

+202 25767370
Photo
dry-tech® bearing technology

Alaa Abdelaziz

+202 25767370
Photo
EG(EN)

SCARA robot

Fast, flexible and configurable with four degrees of freedom

Our SCARA robots can be used individually and flexibly. It has four degrees of freedom and can be equipped with or without a control system. The SCARA can be used for applications with precision requirements of 0.5mm with a load of up to 2kg. This type of robot is typically used at cycle times of > 30 picks/minute. The suitable igus® robot control software can be downloaded free of charge in advance and is optionally available as a version with control system in the switch cabinet or as a top-hat (DIN) rail version. Our SCARA robots consist largely of our tribologically optimised plastics and enable significant cost savings. They also ensure a long service life and require no maintenance.

igus® SCARA tech facts

Strength

Up to 2kg payload

Reach

Up to 560 x 500mm reach

Joint

Up to four degrees of freedom

Speed

Speed max. 25 picks/min

Precision

Repeatability: ± 0.5mm

Protection

Protection class IP45


igus robot control

The free-of-cost and license-free software

The drylin® SCARA robot is compatible with the igus® Robot Control system. You can download and try out the associated software free of charge in advance. It's easy to program your SCARA robot solution.
More about igus Robot Control
SCARA software

SCARAs in action

German video

Current igus SCARA models


Low Cost Automation shop

Cost-effective robotics for your automation project

Discover our SCARA robots and many other types of robots in our online shop - the place for cost-effective robotics.
Browse, get information and order easily.
To the shop


Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH