Handling and Automation with Low Cost Robotic for the Plastics Industry

Automated machine loading, component handling or pick & place operations can enable a significant increase in efficiency in the production of plastic components in the plastics industry.
With our modular and individual Low Cost Automation products, these automation processes can be quickly adapted to different requirements and thus respond flexibly to new developments in processing concepts.
In our products for handling in the plastics industry, such as the articulated arm or linear robots, pick & place units or sprue pickers, the moving components are made of tribologically optimised plastics. They are maintenance-free thanks to lubricant-free dry operation, are insensitive to dust, media-resistant and display high strength even at high speeds. The lightweight design also enables weight and cost savings.
Handling and automation

The IAP1 sprue picker

Entry-level price of under €2,000

To make production more economical, we have developed the low-cost sprue picker: it removes and separates sprue directly in the injection-moulding machine, eliminating costs for subsequent separation and other manual tasks. Thus, the investment pays off after only a few months.
 
Learn more about the sprue picker

Areas of application for Low Cost Automation in the plastics industry


Machine feeding

robolink multi-axis articulated robots with a payload of up to 3kg provide support in handling automation around the injection moulding machine, for example in machine feeding for over-moulding inserts in the injection moulding process.


Insertion/removal of injection-moulded parts

Our compact sprue picker is used on more than 60 machines in production and separates sprue and component in just 1.25 seconds. And the insertion of stamped parts and the removal of injection moulded parts are also automated via robolink multi-axis robots.


End of the line/assembly

robolink multi-axis robot with matching control system and drylin delta robot as pick & place unit jointly assemble the plastic parts (here: energy chains) at a cycle time of less than 1.8 seconds. The chain assembly cell operates automatically, without lubrication or maintenance.

Products for the automation of processes in the plastics machinery industry

ReBeL: The lightweight robot for pick & place applications


Quick and easy automation at the injection-moulding machine: the ReBeL cobot is designed to achieve this goal. The cost-efficient lightweight robot - the lightest of its kind - can be ordered with or without control system and consists of maintenance-free individual components.
Find out more about the ReBeL lightweight robot
readychain

Harnessed energy chains

  • Pre-assembled energy supply systems for such applications as handling robots for injection moulding machines
  • Delivered in 3–10 days
Find out more about readychain
igus sprue picker IAP3

IAP1 sprue pickers

  • For lateral access to stripper and ejector tool moulds
  • Opening to closing total cycle in 1.25s
Learn more about the sprue picker
drylin room linear robot

Linear robots

  • Standard product range shipped in 24 hours
  • Individually configurable
  • Loads of up to 75kg; stroke of up to 6m
Learn more about drylin linear robots
robolink

robolink 4 and 5 DOF

  • Reach 620 and 790 mm
  • Max. load 3kg
  • With or without an integrated control system
Learn more about robolink
drylin delta robot

Pick & Place delta robot

  • As a kit or pre-harnessed
  • Reach 360/660mm
  • Pick rate of 60/min.
Learn more about the drylin delta robot
chainflex

Break-resistant data cables

  • Sls sold by the metre or ready made
  • Suitable for high loads
  • Fail-safe, with 36-month guarantee
Learn more about chainflex data cables

Application examples


Condition monitoring and predictive maintenance: smart plastics for energy chains and bearings

Smart energy supply systems

Sensor technology, which can be integrated into the chain or cables, measures wear or push and pull forces, for example.
Learn more now

Smart bearing technology

Wear measurements on plain bearings and liners that are difficult to reach in the machine design.
Learn more now

igus blogs: Important trends and topics about automation solutions


Further information

smart plastics

smart plastics

Condition monitoring and predictive maintenance
RBTX

RBTX Lean Robotics

AGV and multi-axis articulated robot as a complete system
chainflex control cable

chainflex control cables

Long service life in moving applications


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH