Energy chains online shop

Polymer energy chains for every movement. Filter according to dimensions, load and dynamic data and get the result quickly. A pre-selection of recommended energy chains makes it easier to find and supply energy in your application. Experts can find a total overview of all igus energy chains on the right.

Number of products: 408

New

e-spool® flex - uninterrupted panel feed | Extension length 5-15m

  • No slip ring
  • Without interruption (no slip ring), for energy,
    data, fluids and air
  • Space-saving
  • Universal assembly
  • Constant tensile strain on the cable
  • Cost-effective
  • Easy in case of repair
Note: Please consider VDE 0298 Part 5 (Current carrying capacity and conversion factors for wound cables) when selecting your cables and when using e-spool flex
31,018.93 EGP/Pc.
9 items, thereof ready for shipping from Germany:
5 in 5 working days
To the product page

triflex® R TRC series

  • Energy tube
  • Enclosed design
  • Maximum swarf protection for cables
  • Bend radius R: 50 - 182mm
50.83 EGP/Chain link
8 items, thereof ready for shipping from Germany:
8 in 24-48 hours
To the product page

E2/000 series 2700, energy chain, openable along the outer radius

  • Inner height hi: 35mm
  • Inner width Bi: 50 - 175mm
  • Bend radii R: 63 - 250mm
  • Pitch: 56mm
  • Design: Openable from both sides along the outer radius
123.03 EGP/Chain link
64 items, thereof ready for shipping from Germany:
56 in 24-48 hours
6 in 72 hours
To the product page

E2/000 series 3500, energy chain, openable along the outer radius

  • Inner height hi: 45mm
  • Inner width Bi: 50 - 250mm
  • Bend radii R: 75 - 300mm
  • Pitch: 67mm
  • Design: Openable from both sides along the outer radius
253.18 EGP/Chain link
70 items, thereof ready for shipping from Germany:
70 in 24-48 hours
To the product page

ESD energy chains

Openable energy chains with mounting brackets and interior separation in electrically conductive ESD material available from stock.

guidelok horizontal - upper run guide

Unhindered travel: no swarf can settle between the sliding surfaces of the upper and lower runs of the energy chain.

guidelok slimline P/PS - vertical guide

  • Up to 7m/s and 10m/s2
  • Up to 80% less trough required, saving cost and weight
  • For hanging systems up to 50m

triflex® R TRCF series

209.00 EGP/Chain link
5 items, thereof ready for shipping from Germany:
3 in 24-48 hours
1 in 72 hours
To the product page

E4/4HD – long travels or "side-mounted"

Energy chains and tubes openable from both sides. Inner heights of 32 to 80mm. Especially suitable for "side-mounted" and travel distances of over 200m.
New

i.Sense EC.W - Low cost service life sensor for maximum system availability

▲ Tech up
  • Cable-linked condition monitoring with service life percentage display
  • Direct PLC connection via potential-free contacts
  • Suitable for harsh, dark, or dirty environments

▼ Cost down
  • 80% cost reduction due to direct connection
  • Maintenance cost reduction 
  • Avoid unplanned downtime
12,302.50 EGP/Pc.
43 items, thereof ready for shipping from Germany:
9 in 72 hours
To the product page

Dresspack for igus ReBeL

  • Fixation of the igus Cobots clamps via velcro tape
  • Easy and quick assembly and disassembly 
  • Complete silicon free which allows the use in the automotive industry
  • E-Chain is size TRE.30.050.0.B to push in the cables from the outside 
12,831.18 EGP/Pc.
1 items, thereof ready for shipping from Germany:
1 in 72 hours
To the product page
New

Cable Clip

  • Even cheaper than a cobot clamp
  • Every Cable Clip comes with either 500 oder 1.000 mm velcro strap
  • Attach cables and or hoses to your robot or cobot
  • Quick and easy to be shorten 
  • High flexibility and slim design 
  • Perfect for short time use to attach cables on a cobot
  • The best alternative to cable ties
416.58 EGP/Pc.
2 items, thereof ready for shipping from Germany:
2 in 48 hours
To the product page

Series TE14.50, snapchain, loops openable along the outer radius

  • Loop length: 50mm
  • Bend radius R: 28 - 125mm
  • Pitch: 30,5mm
  • Design: Openable along the outer radius

Series TE26.120, snapchain, loops openable along the outer radius

  • Loop length: 120mm
  • Bend radius R: 63 - 200mm
  • Pitch: 56mm
  • Design: Openable along the outer radius

Series TZ14.50, snapchain, loops openable along the inner radius

  • Loop length: 50mm
  • Bend radius R: 28 - 125mm
  • Pitch: 30,5mm
  • Design: Openable along the inner radius
Upon request
6 items, thereof ready for shipping from Germany:
6 in 24-48 hours
To the product page

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH