Deep groove ball bearings

xiros deep groove ball bearings
The single row xiros deep groove ball bearings are plastic ball bearings and belong to the rolling bearing family. What are deep groove ball bearings anyway? For the most part, they are there to absorb radial loads, usually with high rotational speeds. In exceptional cases, they are also suitable for the absorption of small axial forces. This is made possible by the rolling elements that lie close against the running grooves of the bearing.Our deep groove ball bearings according to DIN 625 do not require any additional lubricating greases or oils, are low-maintenance and, like other rolling bearings, consist of four components. However, the two races - consisting of an inner race and outer race - are offered with different materials to meet a wide range of customer requirements. The bearing cage must also be adapted to the respective ambient conditions. Our ball bearings are equipped with stainless steel, glass, polymer or ceramic balls.
Everything about our deep groove ball bearings at a glance:
Buy deep groove ball bearings in the online shop
Buy deep groove ball bearings
A wide range of sizes (608, 6205, 6206, 6006 and many more) available from stock.

► To the online shop
Deep groove ball bearing special parts
Plastic special parts
From the idea to the customised solution: your deep groove ball bearing in the shape, quantity and material of your choice.

Inform now
Deep groove ball bearing test rig in the test laboratory
Test laboratory for plastic ball bearings
We put our deep groove ball bearings through their paces in the largest test laboratory in the industry.
Find out more

New deep groove ball bearing products


To suitable deep groove ball bearings in just a few steps

With just a few details about your application, our online tool provides you with an overview of all suitable plastic deep groove ball bearings. In addition, you will find out the expected service life of the ball bearing based on your application data.
 

The deep groove ball bearing structure

Structure of deep groove ball bearing

The outer and inner races:

The suitability of a plastic ball bearing based on DIN 625 is decisively determined by the materials of the two races. These are made from tribopolymers to maximise service life and minimise coefficient of friction. There are diverse materials to choose from. They allow different values of application temperature, media resistance and price.
 

Cages:

The material of the bearing cage must also match the application. These materials are also very different in terms of chemical resistance and temperature. Within the xiros bearing product range, the cages are already perfectly matched to the materials of the inner and outer races.

 

Balls:

The ball materials differ most significantly. In addition to stainless steel, glassplastics and ceramics are also used. This produces a large difference in mass, which in turn affects quiet operation, weight and media resistance. Stainless-steel balls are cost-effective and resistant to chemicals but are also the heaviest type. Glass balls should be selected when metal-free material is important. They are also very resistant to chemicals and have a moderate weight. Polymer balls have decisive advantages in terms of weight and quiet running behaviour. Depending on the plastic, polymer balls also have excellent chemical resistance.
Further Ball bearing types:

Where are deep groove ball bearings used?


Deep groove ball bearing table

The following deep groove ball bearing table provides an overview of the most common sizes with the corresponding inner and outer diameters as well as the width. You can find various standard sizes in our online shop. Please contact us regarding missing deep groove ball bearing dimensions.

Installation sizeInner Ø [mm]Outer Ø [mm]Width [mm]
6233104
6333135
684494
6944114
6044124
6244135
6344165
6855113
6955134
6055145
6255165
6355196
6866135
6966155
6066176
6266196
6366227
6877145
6977175
6077196
6277227
6888165
6988196
6088227
6288248
6388289
6899175
6999206
6099247
6299268
680010195
690010226
600010268
620010309
6300103511
670112184
680112215
690112246
600112288
6201123210
6301123712
670215214
680215245
690215287
600215329
6202153511
6302154213
670317234
680317265
690317307
6003173510
6203174012
6303174714
670420274
680420327
690420379
6004204212
6204204714
6304205215
670525324
680525377
690525429
6005254712
6205255215
6305256217
670630374
680630427
690630479
6006305513
6206306216
6306307219
6406309023
670735445

Installation sizeInner Ø [mm]Outer Ø [mm]Width [mm]
680735477
6907355510
6007356214
6207357217
6307358021
64073510025
670840506
680840527
6908406212
6008406815
6208408018
6308409023
64084011027
670945556
680945587
6909456812
6009457516
6209458519
63094510025
64094512029
671050626
681050657
6910507212
6010508016
6210509020
63105011027
64105013031
681155729
6911558013
6011559018
62115510021
63115512029
64115514033
6812607810
6912608513
6012609518
62126011022
63126013031
64126015035
6813658510
6913659013
60136510018
62136512023
63136514033
6814709010
69147010016
60147011020
62147012524
63147014033
6815759510
69157510516
60157511520
62157513025
63157516037
68168010010
69168011016
60168012522
62168014026
68178511013
69178512018
60178513013
62178515013
68189011513
69189012518
60189014024
62189016030
68199512013
69199513018
60199514524
682010012513
692010014020
602010015024

Deep groove ball bearing wiki from igus

Technical deep groove ball bearing wiki from igus

Would you like to find out more about deep groove ball bearings in general? Then take a look at our information section, where you will find answers to many technical questions relating to ball bearings, including:
 
  • When should I change my ball bearing?
  • How do the balls get into the ball bearing?
  • Deep groove ball bearings - tolerances and measurement recommendations

Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH